카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 97
HELP_VARIABLE
Company
PROPLASTICA
Description
LHD - Heavy duty spring
Bill of material
LHD25076
D1
Hole diameter
mm
D2
Rod diameter
mm
L
Free length
mm
LOAD
Load at 1 mm deflection
N
LOAD15
Load - for long life (15% of free length)
N
DEFLECTION15
Deflection - for long life (15% of free length)
mm
LOAD20
Load - for normal life (20% of free length)
N
DEFLECTION20
Deflection - for normal life (20% of free length)
mm
LOAD25
Load - max operating deflection (25% of free length)
N
DEFLECTION25
Deflection - max operating deflection (25% of free length)
mm
LOADMAX
Load - max deflection
N
DEFLECTIONMAX
Deflection - max deflection
mm
MATERIAL
Material
Chromium steel
DENSITY
Density
7850 kg/m^3
PDF
PDF Document
Info PDF
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D