Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Festo
Description
ELGD-TB-KF-WD - toothed belt axis
Bill of material
8192378 ELGD-TB-KF-WD-100-800-0H-L-PU2
TNR
Part number
TYP
Type
BAU
Size
100
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
LODLEVEL
LOD Level
B1
102.000 mm
B2
100.000 mm
B3
91.000 mm
B4
91.000 mm
H1
70.000 mm
H2
57.000 mm
H3
24.000 mm
H4
29.000 mm
H10
59.000 mm
D4
Thread
M5
D5
Thread
M6
D6
Thread
M3
D7
Thread
M5
D8
5.000 mm
L1
mm
L2MIN
155.500 mm
L3
62.500 mm
L4
36.000 mm
L5
33.000 mm
L6
192.000 mm
L7
52.500 mm
L8
92.500 mm
L9
108.500 mm
L10
34.000 mm
L11MIN
3.000 mm
L11MAX
6.000 mm
T4
12.000 mm
T5
6.000 mm
T6
7.000 mm
T7
16.500 mm
T8
6.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D