Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
ERMS (m) - Rotary drive unit, Modular system
Bill of material
8087808 ERMS-25-90-ST-NLK-AA
TNR
Part number
TYP
Type
ERMS
LODLEVEL
LOD Level
BAU
Size
NEN
Nominal swivel angle
°
ROT
Rotation angle
°
MOT
Type of motor
ST
BRE
Brake
-
CON
Controller
BEDF
Control panel
BUS
Bus protocol/actuation
SCEL
Protection class fro electrics
-
END
End-position sensing
AA
ENE
Energy throughfeed
-
ORIA
Direction of cable outlet
ORIB
Control panel orientation
-
ANS
Stop kit
-
EZ
Electrical accessories
BED
User manual
D1
mm
D2
mm
D3
mm
D4
mm
D5
Thread
M5
D6
7.000 mm
D7
mm
D8
mm
D9
Thread
D10
Thread
D11
mm
D12
mm
D13
Thread
D14
mm
D15
Thread
M8x1
D16
mm
D17
mm
D18
Thread
M5
D19
7.000 mm
J1
mm
J2
mm
J3
25.000 mm
J4
mm
J5
mm
J6
mm
L1
mm
L3
mm
L4
10.000 mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
T1
mm
T2
mm
T3
mm
T4
1.500 mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
1.500 mm
CNSMASSEXACT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D