Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
NPFV - Adapter
Bill of material
563397 NPFV-AF-G14-N14-MF
TNR
Part number
TYP
Type
D1
Thread
mm
D2
6.000 mm
D3
Thread
mm
D4
18.000 mm
L1
29.000 mm
L2
10.000 mm
SW
19.000 mm
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D