Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DASP-V4 - sensor mounting
Bill of material
8174843 DASP-V4-8-A-R1
TNR
Part number
TYP
Type
L
mm
B
27 mm
H
mm
G
Thread
M5
SW
2.5 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D