Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
FG INOX
Description
I.2TPB10 - Blind flanges 05B-TYPE NP 10 Stainless steel 304L or 316L
Bill of material
FG INOX - 2TPB200
REF
Reference
PN
10
DN
200
D
340
DXTUBE
ø tube
219,1
B
b
24
NBTROUS
nb holes
8
DX
ø
22
C
c
295
E
268
WEIGHT
Weight
17,9 kg
NATURE
Nature
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D