您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 2FTE25
FG INOX
Industry
Industrial valves
Safety valves
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fginox/industrie/industrial_valves/safety_valves/i_2fte.prj},{NB=fginox_2FTE25},{REF=2FTE25},{DN=25},{G=1\"},{L=148},{H=61.3},{WEIGHT=0,42},{NATURE=304},{LX=150.000},{HX=57.500},{GX1=33.249},{D1=36.000},{D2=48.000},{L1=24.000},{L2=37.000},{SS1=68.000},{SS2=65.000},{SR1=18.000},{SR2=33.000},{SR3=40.000},{SH1=5.000},{SH2=1.000},{SH3=3.000},{MS1=8.000},{ML1=11.000},{ML2=4.000},{MGX1=5.000},{MR1=47.000},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
FG INOX
Description
I.2FTE - STAMPED IN-LINE STRAINERS Stainless steel 304
Bill of material
FG INOX - 2FTE25
REF
Reference
2FTE25
2FTE25
DN
25
25
G
1"
1"
Inch
L
148
148
mm
H
61.3
61.3
mm
WEIGHT
Weight
0,42
0,42
NATURE
Nature
304
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D