Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2022.17. - Guide pillar with groove, to VW
Bill of material
2022.17.040.140
BC
Order No
DOC
Catalog page
2022_17_pdf
D1
Guide diameter
mm
D2
Mounting diameter
mm
D5
0.000 mm
R
mm
R3
mm
L2
mm
L5
mm
L6
4.000 mm
L7
mm
T
mm
E2
mm
L1
Length
mm
SP
Sicherungsplatte Typ
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D