Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
FIBRO
Description
2960.70. - Sliding pad, Bronze with solid lubricant
Bill of material
2960.70.100.160
BC
Order No
DOC
Catalog page
2960_70_pdf
FORM
B
Width
mm
A
Length
mm
L1
mm
E1
mm
L2
mm
E2
mm
D
13.500 mm
D1
20.000 mm
T
13.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D