Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
FIBRO
Description
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
Bill of material
2960.72.038.100
BC
Order No
DOC
Catalog page
2960_72_pdf
FORM
B
Width
mm
A
Length
mm
S
Thickness
5.000 mm
L1
15.000 mm
E
mm
E1
mm
D
mm
T
mm
ANZ
Number of screw holes
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D