Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2665.01. - Pressure plate, triangular
Bill of material
2665.01.16
BC
Order No
D2
Punch locating hole
mm
ZSDD
Durchgangsb. Zylinderschraube
mm
A
Length
mm
A1
Bef.Stich X
mm
A3
Bef.Stich Y
mm
A4
Chamfer length
mm
B
Width
mm
E1
mm
E2
mm
E3
mm
R1
mm
R2
mm
M
mm
FEKL
8.800 mm
CDP
Thickness
6.000 mm
A2
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D