Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2478.20.20.2. - Sleeve for lifting unit to Mercedes-Benz
Bill of material
2478.20.20.2.02
BC
Order No
DOC
Catalog page
2478_20_20_2_pdf
GR
Size
D7
bei Montage
D9
Collar diameter
85.000 mm
D10
External diameter
50.000 mm
D11
67.000 mm
L3
bei Montage
L4
Length
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D