Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2496.12.00490. - Gas spring with through bore passage
Bill of material
2496.12.00490.025
BC
Order No
DOC
Catalog page
2496_12_00490_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
490 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
30.000 mm
D
16.400 mm
LN
Pressed length
mm
L
Length
mm
LHUB
mm
F1
14.500 mm
F2
15.500 mm
GASVOL
l
PFAKTOR
mm
R
2.000 mm
G2
mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D