Catalog navigation
Seleção de modelos em CAD
Available products: 11
HELP_VARIABLE
Company
FIBRO
Description
2484.13.03000. - Gas spring LCF, damped
Bill of material
2484.13.03000.080
BC
Order No.
DOC
Catalog page
2484_13_03000_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
3000 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
3000.000 daN
ZD
Cylinder diameter
95.200 mm
SD
Piston rod diameter
50.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
24.000 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D