Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.16. - Controllable gas spring, passive
Bill of material
2489.16.01500
BC
Order No
2489.16.01500
IDNR
Nennkraft
1500.000 daN
NH
Stroke max.
30.000 mm
H
Stroke
mm
D
Cylinder diameter
95.000 mm
D1
Piston rod diameter
36.000 mm
L
Length
220.000 mm
C
Anschluss Ventilblock
140.000 mm
D3
Teilkreis Befestigung
60.000 mm
M
Befestigungs Gewinde
8.000 mm
B
Lage Einstich oben
24.000 mm
MK
Core
6.800 mm
MKT
Kernlochtiefe
15.000 mm
MT
Thread depth
12.500 mm
DE
Durchmesser Haltenut
87.000 mm
E
Breite Haltenut
7.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D