Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.052. - Bottom flange
Bill of material
2480.052.00030
BC
Order No.
2480.052.00030
DOC
Catalog page
2482_74_bv
ZD
Cylinder diameter
19.000 mm
ZD1
19.000 mm
A
External dimension
45.000 mm
B
Stichmass Befestigung
32.000 mm
C
Width
25.000 mm
H
Thickness
9.000 mm
H1
6.300 mm
D
7.000 mm
R
1.000 mm
GEW
Weight
0.048 kg
TYP
15.000 mm
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.