Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.064. - Clamping flange, square
Bill of material
2480.064.00750
BC
Order No
2480.064.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
External dimension
70.000 mm
B
Stichmass Befestigung
56.500 mm
H
Thickness
19.500 mm
H1
6.500 mm
D
9.000 mm
D1
15.000 mm
T
6.000 mm
R
2.000 mm
GEW
Weight
0.447 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.