Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
FIBRO
Description
2016.15.006./008. - Die mounted cam unit FCC-HV
Bill of material
2016.15.008.10.3000.00
BC
Order No
ASF
Ausführung Arbeitsfläche
BOVIS
Positioning cam base
L
mm
B
mm
H
220 mm
H1
mm
HW
100 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
50 mm
D
mm
WA
β
°
FW
Working force
kN
FR
Return force
15 kN
WT
α
°
SW
Stroke
58 mm
SP
mm
GEW
Weight
kg
ZTC
Customs tariff number
84669400
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D