您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
90134
Finder
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{finder/90.prj},{NB=90134},{SHA256=ExJnDuBrtecCVLBKXDrgd79VQlpAj/90nBP6xC0tG4k=},{INAME=90134},{NAME=90134},{VAR2=},{NNCUSTOM=90 Series},{NTCUSTOM=Sockets and accessories for 60 series relays},{NBCUSTOM=90134},{LINACUSTOM=90134},{STEPFILE=90134.stp},{PNGFILE=9013-socket-for-relay.png},{VAR4=},{CODE=90134},{VAR0=Sockets 8-11 pin backwired with solder terminals Type 90.13.4 for timer type 88.02. Black colour},{VAR5=},{VAR7=MIN},{VAR3=},{VAR17=},{VAR22=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Finder
Description
90 Series - Sockets and accessories for 60 series relays
Bill of material
90134
VAR2
EF012278
VAR4
EF000193
CODE
Code
90134
90134
VAR0
Description
Type 90. 13 Flange mount solder socket mounts to chassis with M3 screws, with rear of chassis soldered connections. For use with Type 60. 13 relays. Features include: Nominal rating 10 A – 250 V, Dielectric strength 2 kV AC, Ambient temperature ° C –40 … + 70
Type 90. 13 Flange mount solder socket mounts to chassis with M3 screws, with rear of chassis soldered connections. For use with Type 60. 13 relays. Features include: Nominal rating 10 A – 250 V, Dielectric strength 2 kV AC, Ambient temperature ° C –40 … + 70
VAR5
EF001503
VAR7
EF003882
VAR3
EF000194
VAR17
EF000003
VAR22
EF000007
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D