您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
E1-2200-1000-0150-LYMZA
Modular Solutions
Guarding
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{flotronics/guarding/e_asmtab.prj},{NB=E1-2200-1000-0150-LYMZA},{GT=E1},{S=150},{H=2200},{W=1000},{CON=L},{IT=Y},{MAT=M},{FT=Z},{AK=A},{PPATH=e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Modular Solutions
Description
E Type - Removable Panel
Bill of material
E1-2200-1000-0150-LYMZA
PN
Part No.
E1-2200-1000-0150-LYMZA
GT
Guard Type
E1 - Single Panel
E2 - Double Panel
E3 - Single Panel with Legs
E4 - Double Panel with Legs
E5 - Single Panel with Legs and Header
E6 - Double Panel with Legs and Header
E1 - Single Panel
E2 - Double Panel
E3 - Single Panel with Legs
E4 - Double Panel with Legs
E5 - Single Panel with Legs and Header
E6 - Double Panel with Legs and Header
S
Sweep
mm
Enter value for S
Sweep
mm
cm
inch
ft
確定
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
確定
CON
Securing System (Connection)
L - Pivot Bottom, Locking System
G - Pivot Bottom - Angle on Top
S - Pivot Bottom - Angle on Top W/ Key
L - Pivot Bottom, Locking System
G - Pivot Bottom - Angle on Top
S - Pivot Bottom - Angle on Top W/ Key
IT
Insert Type
Y - Yellow Insert (Outside Only)
O - Orange Insert (Outside Only)
J - Orange Insert on Inside Yellow on Outside
Z - None
Y - Yellow Insert (Outside Only)
O - Orange Insert (Outside Only)
J - Orange Insert on Inside Yellow on Outside
Z - None
MAT
Panel Material
M - 1" x 1" Mesh
P - 1/4" Polycarbonate
W - White 1/4" PVC Board
U - Blue 1/4" PVC Board
B - Black 1/4" PVC Board
G - Gray 1/4" PVC Board
C - 0.090 Aluminum Panel - Not Coated
L - Aluminum Composite Panel
R - No Panel w/ Retainer Insert (Thin)
N - No Mesh w/ Retainer Insert (Thick)
Z - No Panel
M - 1" x 1" Mesh
P - 1/4" Polycarbonate
W - White 1/4" PVC Board
U - Blue 1/4" PVC Board
B - Black 1/4" PVC Board
G - Gray 1/4" PVC Board
C - 0.090 Aluminum Panel - Not Coated
L - Aluminum Composite Panel
R - No Panel w/ Retainer Insert (Thin)
N - No Mesh w/ Retainer Insert (Thick)
Z - No Panel
FT
Foot Type
Z - No Foot
Z - No Foot
AK
Assembled or Kit
A - Assembled (Factory Assembles)
K - Kit (Customer Assembles)
A - Assembled (Factory Assembles)
K - Kit (Customer Assembles)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D