Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
501002/A - REVOLVING DIFFUSER L=245
Bill of material
501002/A
CODE
Code
501002/A
A
Length
243 mm
B
Angle
10 °
C
Angle
35 °
D
Diameter
6.5 mm
E
Interaxis
80 mm
F
Interaxis
93 mm
G
Length
85 mm
H
Length
60 mm
I
Length
245 mm
L
Length
6.5 mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D