Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500832 - AIR KNIFE 2 INLETS
Bill of material
500832/0330
CODE
Code
500832/0330
A
Length
32 mm
B
Diameter
105 mm
C
Length
185 mm
D
Diameter
140.0 mm
E
Length
40 mm
F
Length
mm
Enter value for F
Length
mm
cm
inch
ft
G
Length
2.1 mm
LTOT
Length
330 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D