Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PROJECTING ROLLER CONVEYORS
Bill of material
149045010 Accessories Yes
DESC
Description
PROJECTING ROLLER CONV. 32 - P24 – CYL. ROLLER TPU - L=270
CODE
Code
149045010
PROFILE
Profile
ROLLERS
Rollers
HEADS
Heads
MODULE
Module
ACC
Accessories
A
Length
32 mm
B
Length
18.5 mm
C
Length
66 mm
D
Length
4 mm
E
Diameter
23 mm
F
Wheelbase
24 mm
G
Length
- mm
H
Length
- mm
I
Length
- mm
L
Length
270 mm
M
Lenght
- mm
N
Lenght
- mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D