Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102519/B - CYLINDRICAL COUPLING 100 M
Bill of material
102519/B
CODE
Code
102519/B
DES
Description
CYLINDRICAL DIFFUSER W/INLET 98-100
A
Length
113 mm
B
Length
100 mm
C
Interaxis
93 mm
D
Interaxis
80 mm
E
Height
100 mm
F
Outer diameter
98 mm
G
Length
61.5 mm
H
Length
90 mm
I
Diameter
7.0 mm
W
Weight
140 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D