Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
FREEGES
Description
FFC220 - Ball Screw Drive
Bill of material
FFC220-05-100-PC-P75-A1-C
MODEL
Model
FFC220
BL
Belt lead
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
CNSORDERNO
FFC220-05-100-PC-P75-A1-C
L
716.00 mm
A
100
M
1
N
6 PCS
KG
31.22
ML
Maximum load
150 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
2000 mm/s
TYPE
DZ
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D