Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Funken
Description
Small radial fan FRv 110 - Small radial fan
Bill of material
20000598
CNSORDERNO
Article number
CNSMASSEXACT
Weight
kg
VS
Flow
m^3/h
DD
Pressure difference
Pa
SA
Safety type
PZ
Number of poles
SD
Sync. Rev. Range. at 50 Hz
SD1
Sync. Rev. Range. at 10 Hz
SD2
Sync. Rev. Range. at 60 Hz
ML
Engine power
kW
NS
Rated current at 400V / 50Hz or 230V / 50Hz
A
BG
Size
BA
Design type
B14/B34/IP55
ROT
Housing positions
°
INFO
Info text
Information
Info text
ASTEXT
Specification
Small Radial Fan FRv 110 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
TYP
Type
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D