Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gamavuoto
Description
VMM - Multi-stage vacuum generators
Bill of material
VMM2
CODE
Part Number
U
Vacuum
G1/2 mm
P
Air Supplier
G1/4 mm
R
Exhaust
G3/8 mm
GV3B
Vacuum Level at 3 bar
65 KPa
P3B
Flow at 3 bar
Nl/min
C3B
Air Consumption at 3 bar
Nl/min
GV4B
Vacuum Level at 4 bar
88 KPa
P4B
Flow at 4 bar
Nl/min
C4B
Air Consumption at 4 bar
Nl/min
GV5B
Vacuum Level at 5 bar
95 KPa
P5B
Flow at 5 bar
Nl/min
C5B
Air Consumption at 5 bar
Nl/min
GV6B
Vacuum Level at 6 bar
95 KPa
P6B
Flow at 6 bar
Nl/min
C6B
Air Consumption at 6 bar
Nl/min
GV7B
Vacuum Level at 7 bar
95 KPa
P7B
Flow at 7 bar
Nl/min
C7B
Air Consumption at 7 bar
Nl/min
GVMAX
Maximum Vacuum Level
95.5 KPa
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D