Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 1050.1 - Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2, Type B, with internal thread
Bill of material
Stud GN 1050.1-2-M10-I-ST
PARTNUMBER
GANTER PARTNUMBER
D1
Nominal size Quick release coupling GN 1050
2
D2
D3
±0,03
18.25 mm
L1
37.1 mm
SW
6 mm
T
min.
18 mm
Z
±0,01 Axial offset
0.4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181558
ROHS
YES
INFOGANTER
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D