Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7103 - Surface / tool sensor (resistance thermometer)
Bill of material
GF-7103/O.1.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7103 - Surface / tool probe (resistance thermometer)
CNSORDERNO
Order number
GF-7103/O.1.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
A2
Execution
A3
Number of measuring systems
A4
Element
A5
Tolerance class
A6
Circuit
A7
Difference protection tube
mm
A8
Design measuring sleeve
A9
Protection tube length
mm
A10
Mounting hole
mm
A11
Cable length
mm
Enter value for A11
Cable length
mm
cm
inch
ft
A12
Line type
A13
Cable protection - length (corrugated hose)
A13H
Cable protection - length (corrugated hose)
mm
A14
Connection type
A14EP
Number of poles
A14EG
Size
A15
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D