카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7022 - Pipe / clamp sensor (thermocouple)
Bill of material
GF-7022.1.FK-J.i.68.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7022 - Pipe / clamp sensor (thermocouple)
CNSORDERNO
Order number
GF-7022.1.FK-J.i.68.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
A2
Execution
A3
Number of measuring systems
A4
Element
A5
Potential
A6
Pipe clamp diameter
mm
A6H
Pipe clamp diameter
mm
값 입력 A6H
Pipe clamp diameter
mm
cm
inch
ft
A7
Cable length
mm
값 입력 A7
Cable length
mm
cm
inch
ft
A8
Line type
A9
Cable protection - length (corrugated hose)
A9H
Cable protection - length (corrugated hose)
mm
A10
Connection type
A10EP
Number of poles
A10EG
Size
A11
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D