Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7032 - Installation - ventilation sensor perforated (thermocouple)
Bill of material
GF-7032.1.FK-J.i.10.50.S.-.BK.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7032 - Installation - Perforated ventilation sensor (thermocouple)
CNSORDERNO
Order number
GF-7032.1.FK-J.i.10.50.S.-.BK.180°C
KEYWORDS
Keywords
Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Temperature sensor, Prozessüberwachung , Messdatenerfassung
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Protective tube diameter
mm
A5
Nominal length
mm
Enter value for A5
Nominal length
mm
cm
inch
ft
A6
Execution
A7
Thread compression fitting
A8
Connection type with connection head
A9
Cable length
A9H
Cable length
mm
A10
Line type
A11
Cable protection - length (corrugated hose)
A11H
Cable protection - length (corrugated hose)
mm
A12
Connection type with cable
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D