Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8101 - Head sensor responds quickly (resistance thermometer)
Bill of material
GF-8101.1.3/5.NL=50.-.-.BK.100°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8101 - Head sensor fast responding (resistance thermometer)
CNSORDERNO
Order number
GF-8101.1.3/5.NL=50.-.-.BK.100°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
ATEX
A2
Version with neck tube
A3
Number of measuring systems
A4
Element
A5
Tolerance class
A6
Circuit
A7
Protective tube diameter
A8
Installation length
mm
Enter value for A8
Installation length
mm
cm
inch
ft
A9
Nominal length
mm
Enter value for A9
Nominal length
mm
cm
inch
ft
A10
Exchangeable measuring insert
A11
Mounting accessories
A12
Connection type with connection head
A13
Cable length
A13H
Cable length
mm
A14
Line type
A15
Cable protection - length (corrugated hose)
A15H
Cable protection - length (corrugated hose)
mm
A16
Connection type
A16EP
Number of poles
A16EG
Size
A17
Transmitter
A17H
Free input measuring range (MU)
A18
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D