Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8104 - Head sensor with welding sleeve (resistance thermometer)
Bill of material
GF-8104.1.D1.1.4404.BK.100°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8104 - Head sensor with welding sleeve (resistance thermometer)
CNSORDERNO
Order number
GF-8104.1.D1.1.4404.BK.100°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
A2
Element
A3
Tolerance class
A4
Circuit
A5
Execution of welding sleeve Ø12.5 / 24 mm
A6
Material
A7
Connection type with connection head
A8
Cable length
A8H
Cable length
mm
A9
Line type
A10
Cable protection - length (corrugated hose)
A10H
Cable protection - length (corrugated hose)
mm
A11
Connection type
A11EP
Number of poles
A11EG
Size
A12
Transmitter
A12H
Free input measuring range (MU)
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D