Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CSHC102 - Series
Bill of material
CSHC102-0302AXXXC1SC(E=1,H=15,W=4.8,R1)
CNSTYPECODE
Order code
CSHC102-0302AXXXC1SC(E=1,H=15,W=4.8,R1)
PIN
No.of Pins per Row
H
Dimension:H
mm
Enter value for H
Dimension:H
mm
cm
inch
ft
E
Dimension:E
mm
Enter value for E
Dimension:E
mm
cm
inch
ft
W
Dimension:W
mm
Enter value for W
Dimension:W
mm
cm
inch
ft
TYPE
Type
XX
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
8.12 mm
L1
Dimension:L1
7.62 mm
M
Dimension:M
5.08 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D