Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gühring
Description
1729 - DIN371~ TIN FORMING TAP IC
Bill of material
1729 8.005
J21
Item ID
J23
Item Description
S GEWINDEFORMER KI
J22
Item Name
PM HSSE S-GFO DIN2174 FORM E 6HX SN IKZ
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
PM HSS-E
J1
Standard Number
DIN371~
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
1 mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
35 mm
B3
Overall Length
90 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
E
H11
Cutting Tool Material
HSS-E-PM
H22
Coolant Exit Style Code
1
H5
Coating
TIN
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D