Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1970 - DIN 2181 TAP
Bill of material
1970 10.005
J21
Item ID
1970 10.005
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E MASCH-GBO KURZ M 10X1 DIN 2181RN F
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 2181
A1
Thread Form Type
MF
A21
Thread Diameter Metric
10 mm
A3
Thread Pitch
1 mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
5.500 mm
B1
Thread Length
11 mm
B2
Usable Length
32 mm
B3
Overall Length
63 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
7 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
R
D7
Weight
0.028 kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00702105
J61
Connection Code, Machine Side ISO 13399
ZYL21F7000h$09
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D