Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Haberkorn
Description
Cast iron sprockets duplex 3/8"x7/32" (06 B-2)
Bill of material
T43800
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
20 mm
A
mm
KG
kg
B2
15.4 mm
B1
b1
5.2 mm
C
1 mm
R3
r3
10 mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D