Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Haberkorn
Description
Double simple sprockets 3/8"x7/32" (2 × 06 B-1)
Bill of material
554576
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
DG
dg
mm
A
23 mm
L
17.7 mm
KG
kg
B1
5.3 mm
C
1 mm
R3
r3
10 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D