Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Haberkorn
Description
Industrial free wheels
Bill of material
N97221
NAME
Name
Industrial free wheel simplex 1/2"x1/8" Z13 D12
Z
Number of teeth
13
CNSORDERNO
Order number
N97221
PASSO
Step
1/2''x1/8''
DE
de
59.4 mm
DP
dp
53.06 mm
A
14.8 mm
C
6 mm
E
8.8 mm
B1
3 mm
D1
12 mm
F
4 mm
H
13.7 mm
KG
0.12 kg
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D