Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 26P SOLDER CUP S4
Bill of material
HARTING 09562004715050
MANUID
Product number of the Manufacturer
09562004715050
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD FE 26P SOLDER CUP S4
SUPPLIERALTNO
Alternative product number
09 56 200 4715 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO742
Brand
D-Sub
AAT080
Pole number
26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D