Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA CRIMP SHELL 26P
Bill of material
HARTING 09562005601
MANUID
Product number of the Manufacturer
09562005601
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Crimp termination, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
DESCLONG
Long Description
Connector, Crimp termination, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD MA CRIMP SHELL 26P
SUPPLIERALTNO
Alternative product number
09 56 200 5601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D