Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
9 way S Cup Male 470 Wout
Bill of material
HARTING 09641217220
MANUID
Product number of the Manufacturer
09641217220
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
9 way S Cup Male 470 Wout
SUPPLIERALTNO
Alternative product number
09 64 121 7220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D