Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
15 way S Cup Female 1k Wout
Bill of material
HARTING 09642117237
MANUID
Product number of the Manufacturer
09642117237
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
15 way S Cup Female 1k Wout
SUPPLIERALTNO
Alternative product number
09 64 211 7237
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D