Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
25 way S Cup Female ferrite Wout
Bill of material
HARTING 09643117800
MANUID
Product number of the Manufacturer
09643117800
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌3 A, Female, Size: D-Sub 3, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌3 A, Female, Size: D-Sub 3, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 25, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
25 way S Cup Female ferrite Wout
SUPPLIERALTNO
Alternative product number
09 64 311 7800
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
25
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D