Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
37 way S Cup Female 470 Wout
Bill of material
HARTING 09644117220
MANUID
Product number of the Manufacturer
09644117220
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
37 way S Cup Female 470 Wout
SUPPLIERALTNO
Alternative product number
09 64 411 7220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D