Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE IP20 1x2xAWG22/7 PUR 0,5m
Bill of material
HARTING 33280101002005
MANUID
Product number of the Manufacturer
33280101002005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Halogen-free, Oil resistant, Flame retardant, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
T1 SPE IP20 1x2xAWG22/7 PUR 0,5m
SUPPLIERALTNO
Alternative product number
33 28 010 1002 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
T1 SPE IP20 1x2xAWG22/7 PUR 0,5m
AAO742
Brand
HARTING T1 Industrial
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews