您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 33592220400012
HARTING
System cabling
Power
HARTING PushPull Power Copper cable
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{harting_qs/3/35/376/17685.prj},{NB=33592220400012},{MANUID=33592220400012},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85366990},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 4 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 4 m},{MANUTYPEDESC=PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m},{SUPPLIERALTNO=33 59 222 0400 012},{MANUNAME=HARTING},{DELTIME=21},{AAO057=PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m},{AAO742=HARTING PushPull (V4)},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=383},{AAO676=33 59 222 0400 012},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m
Bill of material
HARTING 33592220400012
MANUID
Product number of the Manufacturer
33592220400012
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 4 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 4 m
MANUTYPEDESC
Manufacturer Type Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m
SUPPLIERALTNO
Alternative product number
33 59 222 0400 012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
沒有和該零件有關的生成操作