Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han shielded module male (shield-GND)
Bill of material
HARTING 09140203014
MANUID
Product number of the Manufacturer
09140203014
DESCSHORT
Short Description
Crimp termination, Male, Contacts: 20, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Liquid crystal polymer (LCP)
DESCLONG
Long Description
Crimp termination, Male, Contacts: 20, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
Han shielded module male (shield-GND)
SUPPLIERALTNO
Alternative product number
09 14 020 3014
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB499
Rated surge voltage
0.800 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
0.520 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.090 mm²
AAC036
wire protection present
No
AAC103
screen connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han shielded module male (shield-GND)
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAT080
Pole number
20
AAU734
Manufacturer product description
Crimp termination, Male, Contacts: 20, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Liquid crystal polymer (LCP)
AAW338
Manufacturer product designation
Crimp termination, Male, Contacts: 20, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Liquid crystal polymer (LCP)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.520 mm²
BAC739
Min. line cross section, flexible
0.090 mm²
BAH005
rated voltage
32 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok