Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Mod RJ45 PreLink Set 8P AWG 22-23
Bill of material
HARTING 09140084720
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140084720
DESCSHORT
Short Description
preLink® IDC insulation displacement termination, Female, Contacts: 8, Polyamide (PA)
DESCLONG
Long Description
preLink® IDC insulation displacement termination, Female, Contacts: 8, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Han-Mod RJ45 PreLink Set 8P AWG 22-23
SUPPLIERALTNO
Alternative product number
09 14 008 4720
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6A, Class EA up to 500 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Mod RJ45 PreLink Set 8P AWG 22-23
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
preLink® IDC insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
preLink® IDC insulation displacement termination, Female, Contacts: 8, Polyamide (PA)
AAW338
Manufacturer product designation
preLink® IDC insulation displacement termination, Female, Contacts: 8, Polyamide (PA)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D