Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 40A axial module, male 2,5-8mm²
Bill of material
HARTING 09140022601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140022601
DESCSHORT
Short Description
Han® 40 A module, Axial screw termination, Male, Contacts: 2, Conductor cross-section: 2.5 ... 8 mm², Rated current: ‌40 A
DESCLONG
Long Description
Han® 40 A module, Axial screw termination, Male, Contacts: 2, Conductor cross-section: 2.5 ... 8 mm², Rated current: ‌40 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han 40A axial module, male 2,5-8mm²
SUPPLIERALTNO
Alternative product number
09 14 002 2601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
5 mm
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
8 mm²
AAB940
min. connectable conductor cross-section multiple wire
2.5 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys, Brass
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
40 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 40A axial module, male 2,5-8mm²
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Axial screw termination
AAS476
Number of power contacts
2
AAT080
Pole number
2
AAU734
Manufacturer product description
Han® 40 A module, Axial screw termination, Male, Contacts: 2, Conductor cross-section: 2.5 ... 8 mm², Rated current: ‌40 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han® 40 A module, Axial screw termination, Male, Contacts: 2, Conductor cross-section: 2.5 ... 8 mm², Rated current: ‌40 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
8 mm²
BAC739
Min. line cross section, flexible
2.5 mm²
BAH005
rated voltage
1000 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D